******************************************************************************************************** * * Nexperia PSMNR58-30YLH * Polarity N - Channel * Ratings 30V/0.7mOhm/380A * Revision N#: 1.0 * Created on 2018-09-26 14:31:12 * Please visit www.nexperia.com for latest revision release * ******************************************************************************************************** * * Model generated by Nexperia * Copyright(c) 2018 * All rights reserved * * Contains proprietary information which is the property of Nexperia. * ******************************************************************************************************** .SUBCKT PSMNR58-30YLH D G S * Package impedance LD D 5 4.000p RLD2 D 5 5.027m RLD1 5 4 1.000u LG G 1 1.000n RLG G 1 1.257 LS S 8 350.0p RLS2 S 8 439.8m RLS1 8 7 161.0u * Drain,gate and source resistances RD 3 4 287.2u TC1= 11.94m TC2= 454.5n RG 1 2 1.555 RS 6 7 1.000u * Body Diode RBD 9 4 193.2u TC1= 4.000m TC2= 23.00u DBD 7 9 D_DBD RDS 7 4 24.00MEG TC1= -5.000m * Internal MOS M1 3 2 6 6 MINT * Gate leakage and gate capacitance RGS 2 6 160.0MEG CGS 2 6 5.351n * CGD C11 11 12 1E-12 V11 11 0 0Vdc B11 3 2 I= V(13,0)*I(V11) E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + (-16.0,5348.556996408706) (-15.0,5348.556996408706) (-12.0,5348.556996408706) (-10.0,5348.556996408706) (-8.0,5348.556996408706) (-6.0,5348.556996408706) (-5.0,5348.556996408706) (-4.0,5348.556996408706) (-3.0,5348.556996408706) (-2.0,5348.556996408706) (-1.0,4757.37) (-0.5,3960.6900000000005) (-0.2,3500.78) (-0.1,3496.28) (0.0,3067.1044) (0.1,2600.2592) (0.2,2602.2143999999994) (0.5,2114.7411999999995) (1.0,1603.4456) (2.0,1185.2060000000004) (3.0,998.6071999999998) (4.0,882.7720000000002) (5.0,806.5376) (6.0,751.9839999999999) (8.0,678.5455999999999) (10.0,634.0124) (12.0,606.1403999999999) (15.0,580.3712) .MODEL MINT NMOS Vto= 2.113 Kp= 1.417K Nfs= 376.3G Eta= 0.000 + Level= 3 Gamma= 0.000 Phi= 600.0m Is= 1.000E-24 UO= 600.0 + Js= 0.000 Pb= 800.0m Cj= 0.000 Cjsw= 0.000 Cgso= 0.000 Cgdo= 0.000 Cgbo= 0.000 + Tox= 100.0n Xj= 0.000 + Vmax= 411.4 .MODEL D_DBD D Bv= 33.00 Ibv= 250.0u Rs= 1.000u Is= 11.90p + N= 1.000 M= 403.6m VJ= 391.5m Fc= 500.0m Cjo= 15.01n Tt= 26.03n .ENDS PSMNR58-30YLH ******************************************************************************************************** * - Limited warranty and liability - * * Information in this document is believed to be accurate and reliable. However,Nexperia does not give * any representations or warranties,expressed or implied,as to the accuracy or completeness of such * information and shall have no liability for the consequences of use of such information. * Nexperia takes no responsibility for the content in this document if provided by an information source * outside of Nexperia. In no event shall Nexperia be liable for any indirect,incidental,punitive, * special or consequential damages (including - without limitation - lost profits,lost savings, * business interruption,costs related to the removal or replacement of any products or rework charges) * whether or not such damages are based on tort (including negligence),warranty,breach of contract or * any other legal theory. Notwithstanding any damages that customer might incur for any reason whatsoever, * Nexperia's aggregate and cumulative liability towards customer for the products described herein shall * be limited in accordance with the Terms and conditions of commercial sale of Nexperia. * ********************************************************************************************************