******************************************************************************************************** * * Nexperia PMH400UNE * Polarity N - Channel * Ratings 30V/400.0mOhm/1A * Revision N#: 1.0 * Created on 2020-02-26 17:03:15 * Please visit www.nexperia.com for latest revision release * ******************************************************************************************************** * * Model generated by Nexperia * Copyright(c) 2018 * All rights reserved * * Contains proprietary information which is the property of Nexperia. * ******************************************************************************************************** .SUBCKT PMH400UNE D G S * Package impedance LD D 5 5.000p RLD2 D 5 12.57m RLD1 5 4 10.00u LG G 1 484.5p RLG G 1 1.218 LS S 8 566.3p RLS2 S 8 1.423 RLS1 8 7 42.05m * Drain,gate and source resistances RD 3 4 319.7m TC1= 2.867m TC2= 1.035n RG 1 2 11.60 RS 6 7 1.000u * Body Diode RBD 9 4 197.4m TC1= 4.000m TC2= 23.00u DBD 7 9 D_DBD RDS 7 4 45.78G TC1= -5.000m * Internal MOS M1 3 2 6 6 MINT * Gate leakage and gate capacitance RGS 2 6 7.273MEG CGS 2 6 41.00p * CGD C11 11 12 1E-12 V11 11 0 0Vdc B11 3 2 I= V(13,0)*I(V11) E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + (-4.5,134.2) + (-1.52,134.2) + (0.01,49.69) + (0.1,43.48) + (0.2,36.75) + (0.5,21.15) + (1.0,12.94) + (2.0,9.421) + (3.0,8.003) + (4.0,7.166) + (5.0,6.593) + (6.0,6.167) + (8.0,5.551) + (10.0,5.12) + (12.0,4.796) + (15.0,4.436) + (20.0,4.035) + (24.0,3.826) .MODEL MINT NMOS Vto= 1.496 Kp= 9.283 Nfs= 1.132T Eta= 0.000 + Level= 3 Gamma= 0.000 Phi= 600.0m Is= 1.000E-24 UO= 600.0 + Js= 0.000 Pb= 800.0m Cj= 0.000 Cjsw= 0.000 Cgso= 0.000 Cgdo= 0.000 Cgbo= 0.000 + Tox= 100.0n Xj= 0.000 + Vmax= 307.5 .MODEL D_DBD D Bv= 38.33 Ibv= 250.0u Rs= 1.000u Is= 8.267n + N= 1.535 M= 459.2m VJ= 200.0m Fc= 500.0m Cjo= 50.80p Tt= 18.50n .ENDS PMH400UNE ******************************************************************************************************** * - Limited warranty and liability - * * Information in this document is believed to be accurate and reliable. However,Nexperia does not give * any representations or warranties,expressed or implied,as to the accuracy or completeness of such * information and shall have no liability for the consequences of use of such information. * Nexperia takes no responsibility for the content in this document if provided by an information source * outside of Nexperia. In no event shall Nexperia be liable for any indirect,incidental,punitive, * special or consequential damages (including - without limitation - lost profits,lost savings, * business interruption,costs related to the removal or replacement of any products or rework charges) * whether or not such damages are based on tort (including negligence),warranty,breach of contract or * any other legal theory. Notwithstanding any damages that customer might incur for any reason whatsoever, * Nexperia's aggregate and cumulative liability towards customer for the products described herein shall * be limited in accordance with the Terms and conditions of commercial sale of Nexperia. * ********************************************************************************************************