******************************************************************************************************** * * Nexperia PMH950UPE * Polarity P - Channel * Ratings 20V/1000.0mOhm/1A * Revision N#: 1.0 * Created on 2019-01-28 15:45:12 * Please visit www.nexperia.com for latest revision release * ******************************************************************************************************** * * Model generated by Nexperia * Copyright(c) 2018 * All rights reserved * * Contains proprietary information which is the property of Nexperia. * ******************************************************************************************************** .SUBCKT PMH950UPE D G S * Package impedance LD D 5 5.000p RLD2 D 5 12.57m RLD1 5 4 10.00u LG G 1 218.2p RLG G 1 548.3m LS S 8 315.1p RLS2 S 8 792.0m RLS1 8 7 26.64m * Drain,gate and source resistances RD 3 4 745.2m TC= 2.237m,1.040n RG 1 2 3.700 RS 6 7 1.000u * Body Diode RBD 9 4 314.9m TC= 4.000m,23.00u DBD 9 7 D_DBD RDS 7 4 41.58G TC= -5.000m * Internal MOS M1 3 2 6 6 MINT * Gate leakage and gate capacitance RGS 2 6 2.899MEG CGS 2 6 28.00p * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 2 3 VALUE {V(13,0)*I(V11)} E11 12 0 2 3 1 E12 13 0 TABLE {V(12)} + (-4.0,70.0) (-1.96,70.0) (0.01,19.1405) (0.1,17.321) (0.2,15.629999999999999) (0.5,12.278) (1.0,9.4506) (2.0,7.3736) (3.0,6.5569999999999995) (4.0,6.0685) (5.0,5.724) (6.0,5.4601999999999995) (8.0,5.0695) (10.0,4.7856000000000005) (12.0,4.5652) (15.0,4.3087) .MODEL MINT PMOS Vto= -715.4m Kp= 1.384 Nfs= 100.0G Eta= 0.000 + Level= 3 Gamma= 0.000 Phi= 600.0m Is= 1.000E-24 UO= 600.0 + Js= 0.000 Pb= 800.0m Cj= 0.000 Cjsw= 0.000 Cgso= 0.000 Cgdo= 0.000 Cgbo= 0.000 + Tox= 100.0n Xj= 0.000 + Vmax= 882.6 .MODEL D_DBD D Bv= 24.37 Ibv= 250.0u Rs= 1.000u Is= 191.9f + N= 1.000 M= 661.4m VJ= 200.0m Fc= 500.0m Cjo= 69.10p Tt= 18.50n .ENDS PMH950UPE ******************************************************************************************************** * - Limited warranty and liability - * * Information in this document is believed to be accurate and reliable. However,Nexperia does not give * any representations or warranties,expressed or implied,as to the accuracy or completeness of such * information and shall have no liability for the consequences of use of such information. * Nexperia takes no responsibility for the content in this document if provided by an information source * outside of Nexperia. In no event shall Nexperia be liable for any indirect,incidental,punitive, * special or consequential damages (including - without limitation - lost profits,lost savings, * business interruption,costs related to the removal or replacement of any products or rework charges) * whether or not such damages are based on tort (including negligence),warranty,breach of contract or * any other legal theory. Notwithstanding any damages that customer might incur for any reason whatsoever, * Nexperia's aggregate and cumulative liability towards customer for the products described herein shall * be limited in accordance with the Terms and conditions of commercial sale of Nexperia. * ********************************************************************************************************