******************************************************************************************************** * * Nexperia PMH550UNE * Polarity N - Channel * Ratings 30V/550.0mOhm/1A * Revision N#: 1.0 * Created on 2019-01-28 11:02:22 * Please visit www.nexperia.com for latest revision release * ******************************************************************************************************** * * Model generated by Nexperia * Copyright(c) 2018 * All rights reserved * * Contains proprietary information which is the property of Nexperia. * ******************************************************************************************************** .SUBCKT PMH550UNE D G S * Package impedance LD D 5 5.000p RLD2 D 5 12.57m RLD1 5 4 10.00u LG G 1 218.2p RLG G 1 548.3m LS S 8 315.1p RLS2 S 8 792.0m RLS1 8 7 26.64m * Drain,gate and source resistances RD 3 4 416.4m TC= 2.582m,1.000n RG 1 2 19.00 RS 6 7 1.000u * Body Diode RBD 9 4 327.5m TC= 4.000m,23.00u DBD 7 9 D_DBD RDS 7 4 1.948G TC= -5.000m * Internal MOS M1 3 2 6 6 MINT * Gate leakage and gate capacitance RGS 2 6 11.05MEG CGS 2 6 26.60p * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE {V(13,0)*I(V11)} E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + (-4.5,75.0) (-1.56,75.0) (0.01,28.8995) (0.1,24.986) (0.2,21.397) (0.5,13.477) (1.0,9.4903) (2.0,7.4342999999999995) (3.0,6.5095) (4.0,5.9329) (5.0,5.5226) (6.0,5.2074) (8.0,4.741700000000001) (10.0,4.4043) (12.0,4.142799999999999) (15.0,3.84) (24.0,3.2755) .MODEL MINT NMOS Vto= 870.5m Kp= 3.892 Nfs= 343.4G Eta= 0.000 + Level= 3 Gamma= 0.000 Phi= 600.0m Is= 1.000E-24 UO= 600.0 + Js= 0.000 Pb= 800.0m Cj= 0.000 Cjsw= 0.000 Cgso= 0.000 Cgdo= 0.000 Cgbo= 0.000 + Tox= 100.0n Xj= 0.000 + Vmax= 618.1 .MODEL D_DBD D Bv= 38.68 Ibv= 250.0u Rs= 1.000u Is= 3.412p + N= 1.070 M= 704.3m VJ= 200.0m Fc= 500.0m Cjo= 80.77p Tt= 18.50n .ENDS PMH550UNE ******************************************************************************************************** * - Limited warranty and liability - * * Information in this document is believed to be accurate and reliable. However,Nexperia does not give * any representations or warranties,expressed or implied,as to the accuracy or completeness of such * information and shall have no liability for the consequences of use of such information. * Nexperia takes no responsibility for the content in this document if provided by an information source * outside of Nexperia. In no event shall Nexperia be liable for any indirect,incidental,punitive, * special or consequential damages (including - without limitation - lost profits,lost savings, * business interruption,costs related to the removal or replacement of any products or rework charges) * whether or not such damages are based on tort (including negligence),warranty,breach of contract or * any other legal theory. Notwithstanding any damages that customer might incur for any reason whatsoever, * Nexperia's aggregate and cumulative liability towards customer for the products described herein shall * be limited in accordance with the Terms and conditions of commercial sale of Nexperia. * ********************************************************************************************************