******************************************************************************************************** * * Nexperia NX7002BKH * Polarity N - Channel * Ratings 60V/2000.0mOhm/1A * Revision N#: 1.0 * Created on 2019-02-04 11:44:29 * Please visit www.nexperia.com for latest revision release * ******************************************************************************************************** * * Model generated by Nexperia * Copyright(c) 2018 * All rights reserved * * Contains proprietary information which is the property of Nexperia. * ******************************************************************************************************** .SUBCKT NX7002BKH D G S * Package impedance LD D 5 5.000p RLD2 D 5 12.57m RLD1 5 4 10.00u LG G 1 218.2p RLG G 1 548.3m LS S 8 315.1p RLS2 S 8 792.0m RLS1 8 7 26.64m * Drain,gate and source resistances RD 3 4 1.912 TC= 2.263m,5.465u RG 1 2 2.400 RS 6 7 1.000u * Body Diode RBD 9 4 372.0m TC= 4.000m,23.00u DBD 7 9 D_DBD RDS 7 4 1.694T TC= -5.000m * Internal MOS M1 3 2 6 6 MINT * Gate leakage and gate capacitance RGS 2 6 4.454MEG CGS 2 6 18.00p * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE {V(13,0)*I(V11)} E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + (-10.0,50.0) (-2.62,50.0) (0.01,17.97) (0.1,16.544) (0.2,15.189) (0.5,11.296999999999999) (1.0,7.220499999999999) (2.0,5.3432) (3.0,4.5977) (4.0,4.1529) (5.0,3.8412) (6.0,3.6038) (8.0,3.2584999999999993) (10.0,3.0126) (12.0,2.8245) (15.0,2.6126999999999994) (20.0,2.3592) (30.0,2.051799999999999) (40.0,1.8559) (48.0,1.7427000000000001) .MODEL MINT NMOS Vto= 1.911 Kp= 2.077 Nfs= 690.0G Eta= 0.000 + Level= 3 Gamma= 0.000 Phi= 600.0m Is= 1.000E-24 UO= 600.0 + Js= 0.000 Pb= 800.0m Cj= 0.000 Cjsw= 0.000 Cgso= 0.000 Cgdo= 0.000 Cgbo= 0.000 + Tox= 100.0n Xj= 0.000 + Vmax= 1.701K .MODEL D_DBD D Bv= 71.88 Ibv= 250.0u Rs= 1.000u Is= 31.33f + N= 1.000 M= 358.0m VJ= 23.74m Fc= 500.0m Cjo= 38.91p Tt= 18.50n .ENDS NX7002BKH ******************************************************************************************************** * - Limited warranty and liability - * * Information in this document is believed to be accurate and reliable. However,Nexperia does not give * any representations or warranties,expressed or implied,as to the accuracy or completeness of such * information and shall have no liability for the consequences of use of such information. * Nexperia takes no responsibility for the content in this document if provided by an information source * outside of Nexperia. In no event shall Nexperia be liable for any indirect,incidental,punitive, * special or consequential damages (including - without limitation - lost profits,lost savings, * business interruption,costs related to the removal or replacement of any products or rework charges) * whether or not such damages are based on tort (including negligence),warranty,breach of contract or * any other legal theory. Notwithstanding any damages that customer might incur for any reason whatsoever, * Nexperia's aggregate and cumulative liability towards customer for the products described herein shall * be limited in accordance with the Terms and conditions of commercial sale of Nexperia. * ********************************************************************************************************