* ******************************************* * *TDZ4V7J * *NXP Semiconductors * *Single Zener diode * * * * * * *IR = 3µA @ VR = 2V *IZSM = 15A @ tp = 100µs *Vzmax = 4,79V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD323F * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: SPICE2 * ******************************************* *# .MODEL TDZ4V7J D + IS = 8.498E-16 + N = 1 + BV = 4.7 + IBV = 0.005 + RS = 3.138 + CJO = 2.589E-10 + VJ = 0.8029 + M = 0.3636 + FC = 0.5 *## *