* ******************************************* * *TDZ3V3J * *NXP Semiconductors * *Single Zener diode * * * * * * *IR = 5µA @ VR = 1V *IZSM = 15A @ tp = 100µs *Vzmax = 3,37V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD323F * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: PSPICE * ******************************************* *# .MODEL TDZ3V3J D + IS = 8.498E-16 + N = 1 + BV = 3.3 + IBV = 0.005 + RS = 3.138 + CJO = 3.162E-10 + VJ = 0.6687 + M = 0.3164 + FC = 0.5 *## *