* ******************************************* * *TDZ2V4J * *NXP Semiconductors * *Single Zener diode * * * * * * *IR = 50µA @ VR = 1V *IZSM = 15A @ tp = 100µs *Vzmax = 2,45V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD323F * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: PSPICE * ******************************************* *# .MODEL TDZ2V4J D + IS = 8.498E-16 + N = 1 + BV = 2.4 + IBV = 0.005 + RS = 3.138 + CJO = 3.615E-10 + VJ = 0.5762 + M = 0.2715 + FC = 0.5 *## *