* ******************************************* * *TDZ24J * *NXP Semiconductors * *Single Zener diode * * * * * * *IR = 0,05µA @ VR = 16,8V *IZSM = 1,25A @ tp = 100µs *VZmax = 24,5V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD323F * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: PSPICE * ******************************************* *# .MODEL TDZ24J D + IS = 2.857E-15 + N = 1.045 + BV = 24 + IBV = 0.002 + RS = 0.6072 + CJO = 2.48E-11 + VJ = 0.7142 + M = 0.3513 + FC = 0.5 *## *