* ******************************************* * *TDZ13J * *NXP Semiconductors * *Single Zener diode * * * * * * *IR = 0,1µA @ VR = 8V *IZSM = 2,5A @ tp = 100µs *VZmax = 13,3V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD323F * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: PSPICE * ******************************************* *# .MODEL TDZ13J D + IS = 2.857E-15 + N = 1.045 + BV = 13 + IBV = 0.005 + RS = 0.6072 + CJO = 4.377E-11 + VJ = 0.5656 + M = 0.3289 + FC = 0.5 *## *