* ******************************************* * *SZMM5Z6V8T5G * *Nexperia * *Voltage regulator diodes * * * * * * *IRmax = 2µA @ VR = 4V * *VZmax = 6,94V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD523 * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: PSPICE * ******************************************* *# .MODEL SZMM5Z6V8T5G D + IS = 1.033E-15 + N = 1.001 + BV = 6.8 + IBV = 0.005 + RS = 0.387 + CJO = 1.519E-10 + VJ = 0.9041 + M = 0.4027 + FC = 0.5 *## *