* ******************************************* * *SZMM5Z33VT5G * *Nexperia * *Voltage regulator diodes * * * * * * *IRmax = 50nA @ VR = 0,7V * *VZmax = 33,66V @ IZ = 2mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD523 * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: PSPICE * ******************************************* *# .MODEL SZMM5Z33VT5G D + IS = 1.13E-14 + N = 1.103 + BV = 33 + IBV = 0.002 + RS = 0.4798 + CJO = 2.019E-11 + VJ = 0.7645 + M = 0.3782 + FC = 0.5 *## *