* ******************************************* * *SZMM5Z24VT5G * *Nexperia * *Voltage regulator diodes * * * * * * *IRmax = 500nA @ VR = 0,7V * *VZmax = 24,48V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD523 * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: PSPICE * ******************************************* *# .MODEL SZMM5Z24VT5G D + IS = 1.13E-14 + N = 1.103 + BV = 24 + IBV = 0.002 + RS = 0.4798 + CJO = 2.48E-11 + VJ = 0.7142 + M = 0.3513 + FC = 0.5 *## *