* ******************************************* * *SZMM5Z11VT5G * *Nexperia * *Voltage regulator diodes * * * * * * *IRmax = 100nA @ VR = 8V * *VZmax = 11,22V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD523 * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: PSPICE * ******************************************* *# .MODEL SZMM5Z11VT5G D + IS = 1.13E-14 + N = 1.103 + BV = 11 + IBV = 0.005 + RS = 0.4798 + CJO = 5.404E-11 + VJ = 0.5891 + M = 0.3295 + FC = 0.5 *## *