* ******************************************* * *SZMM3Z9V1T1G * *Nexperia * *Voltage regulator diodes * * * * * * *IRmax = 500nA @ VR = 6V * *VZmax = 9,55V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD323 * *Package Pin 1: cathode *Package Pin 2: anode * * * * *Simulator: SPICE2 * ******************************************* *# .MODEL SZMM3Z9V1T1G D + IS = 7.526E-16 + N = 0.992 + BV = 9.055 + IBV = 0.005 + RS = 0.2338 + CJO = 81.449E-12 + VJ = .78547 + M = .36117 *## *