* ******************************************* * *SZMM3Z8V2T1G * *Nexperia * *Voltage regulator diodes * * * * * * *IRmax = 500nA @ VR = 5V * *Vzmax = 8,64V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD323 * *Package Pin 1: cathode *Package Pin 2: anode * * * * *Simulator: SPICE2 * ******************************************* *# .MODEL SZMM3Z8V2T1G D + IS = 7.526E-16 + N = 0.992 + BV = 8.2 + IBV = 0.005 + RS = 0.2338 + CJO = 108.31E-12 + VJ = .83652 + M = .38088 *## *