* ******************************************* * *SZMM3Z75VT1G * *Nexperia * *Voltage regulator diodes * * * * * * *IRmax = 50nA @ VR = 0,7V * *VZmax = 76,5V @ IZ = 2mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD323 * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: PSPICE * ******************************************* *# .MODEL SZMM3Z75VT1G D + IS = 1.13E-14 + N = 1.103 + BV = 75 + IBV = 0.002 + RS = 0.4798 + CJO = 1.246E-11 + VJ = 0.822 + M = 0.4052 + FC = 0.5 *## *