* ******************************************* * *SZMM3Z6V8T1G * *Nexperia * *Voltage regulator diodes * * * * * * *IRmax = 500nA @ VR = 3,5V * *Vzmax = 7,14V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD323 * *Package Pin 1: cathode *Package Pin 2: anode * * * * *Simulator: SPICE2 * ******************************************* *# .MODEL SZMM3Z6V8T1G D + IS = 7.526E-016 + N = 0.992 + BV = 6.805 + IBV = 0.005 + RS = 0.2338 + CJO = 1.107E-010 + VJ = 0.7367 + M = 0.3406 *## *