* ******************************************* * *SZMM3Z5V1T1G * *Nexperia * *Voltage regulator diodes * * * * * * *IRmax = 2µA @ VR = 1,5V * *Vzmax = 5,37V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD323 * *Package Pin 1: cathode *Package Pin 2: anode * * * * *Simulator: SPICE2 * ******************************************* *# .MODEL SZMM3Z5V1T1G D + IS = 7.526E-16 + N = 0.992 + BV = 5.105 + IBV = 0.005 + RS = 0.2338 + CJO = 129.04E-12 + VJ = .46589 + M = .2767 *## *