* ******************************************* * *SZMM3Z47VT1G * *Nexperia * *Voltage regulator diodes * * * * * * *IRmax = 50nA @ VR = 0,7V * *VZmax = 47,9V @ IZ = 2mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD323 * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: PSPICE * ******************************************* *# .MODEL SZMM3Z47VT1G D + IS = 1.13E-14 + N = 1.103 + BV = 47 + IBV = 0.002 + RS = 0.4798 + CJO = 1.707E-11 + VJ = 0.888 + M = 0.4248 + FC = 0.5 *## *