* ******************************************* * *SZMM3Z30VT1G * *Nexperia * *Voltage regulator diodes * * * * * * *IRmax = 50nA @ VR = 0,7VZnom * *VZmax = 30,6V @ IZ = 2mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD323 (SC-76) * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: SPICE3 * ******************************************* *# .SUBCKT SZMM3Z30VT1G 1 2 R1 1 2 8E+011 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * *The resistor R1 and the diode D2 *do not reflect *physical devices but improve *only modeling in the reverse *mode of operation. * .MODEL DIODE1 D + IS = 2E-014 + N = 1.5 + BV = 29 + IBV = 5E-010 + RS = 390 + CJO = 2.103E-011 + VJ = 0.87 + M = 0.39 + FC = 0 + TT = 0 + EG = 0.69 + XTI = 2 .MODEL DIODE2 D + IS = 2E-015 + N = 1.02 + RS = 0.4 .ENDS *