* ******************************************* * *SZMM3Z2V7T1G * *Nexperia * *Voltage regulator diodes * * * * * * *IRmax = 20µA @ VR = 1V * *VZmax = 2,90V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD323 * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: SPICE2 * ******************************************* *# .SUBCKT SZMM3Z2V7T1G 1 2 * * The diode D2 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * D1 1 2 DIODE1 D2 1 2 DIODE2 * .MODEL DIODE1 D + IS = 1.096E-13 + N = 1.187 + BV = 2.7 + IBV = 0.005 + RS = 0.1202 + CJO = 3.37E-10 + VJ = 0.8164 + M = 0.3636 .MODEL DIODE2 D + IS = 7.5E-10 + N = 1.953 + RS = 0.3 .ENDS *