* ******************************************* * *SZMM3Z24VT1G * *Nexperia * *Voltage regulator diodes * * * * * * *IRmax = 50nA @ VR = 19V * *VZmax = 25,57V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD323 * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: SPICE2 * ******************************************* *# .MODEL SZMM3Z24VT1G D + IS = 1.429E-014 + N = 1.101 + BV = 24.25 + IBV = 0.005 + RS = 0.3705 + CJO = 2.48E-11 + VJ = 0.7142 + M = 0.3513 *## *