* ******************************************* * *SZMM3Z11VT1G * *Nexperia * *Voltage regulator diodes * * * * * * *IRmax = 100nA @ VR = 8V * *VZmax = 11,56V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD323 * *Package Pin 1: cathode *Package Pin 2: anode * * * * *Simulator: SPICE2 * ******************************************* *# .MODEL SZMM3Z11VT1G D + IS = 1.429E-014 + N = 1.101 + BV = 11 + IBV = 0.005 + RS = 0.3705 + CJO = 5.404E-11 + VJ = 0.5891 + M = 0.3295 *## *