* ******************************************* * *SZMM3Z10VT1G * *Nexperia * *Voltage regulator diodes * * * * * * *IRmax = 100nA @ VR = 7V * *VZmax = 10,55V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD323 * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: SPICE2 * ******************************************* *# .MODEL SZMM3Z10VT1G D + IS = 7.526E-16 + N = 0.992 + BV = 10 + IBV = 0.005 + RS = 0.2338 + CJO = 84.638E-12 + VJ = .87838 + M = .40269 *## *