******************************************************************************************************** * * Nexperia SPICE_BUK7M4R3_40H * Polarity N - Channel * Ratings 40V/4.3mOhm/95A * Revision N#: 1.0 * Created on 2020-03-10 14:21:27 * Please visit www.nexperia.com for latest revision release * ******************************************************************************************************** * * Model generated by Nexperia * Copyright(c) 2018 * All rights reserved * * Contains proprietary information which is the property of Nexperia. * ******************************************************************************************************** .SUBCKT SPICE_BUK7M4R3_40H D G S * Package impedance LD D 5 1.000p RLD2 D 5 1.257m RLD1 5 4 3.000u LG G 1 1.509n RLG G 1 1.896 LS S 8 520.0p RLS2 S 8 653.5m RLS1 8 7 320.0u * Drain,gate and source resistances RD 3 4 2.619m TC= 5.924m,16.88u RG 1 2 832.7m RS 6 7 1.000u * Body Diode RBD 9 4 620.9u TC= 4.000m,23.00u DBD 7 9 D_DBD RDS 7 4 40.00MEG TC= -5.000m * Internal MOS M1 3 2 6 6 MINT * Gate leakage and gate capacitance RGS 2 6 200.0MEG CGS 2 6 1.509n * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE {V(13,0)*I(V11)} E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + (-20.0,744.5) + (-16.0,744.5) + (-15.0,744.5) + (-12.0,744.5) + (-10.0,744.5) + (-8.0,744.5) + (-6.0,744.5) + (-5.0,744.5) + (-4.0,744.5) + (-3.0,744.5) + (-2.0,718.7) + (-1.0,481.1) + (-0.5,404.9) + (-0.2,375.8) + (-0.1,375.9) + (0.0,361.5) + (0.1,339.6) + (0.2,340.0) + (0.5,306.3) + (1.0,261.6) + (2.0,198.9) + (3.0,156.6) + (4.0,125.3) + (5.0,105.9) + (6.0,95.14) + (8.0,87.53) + (10.0,86.59) + (12.0,86.01) + (15.0,84.81) + (16.0,84.44) + (20.0,82.97) + (25.0,81.6) + (30.0,80.55) + (32.0,80.16) .MODEL MINT NMOS Vto= 3.839 Kp= 296.9 Nfs= 837.6G Eta= 0.000 + Level= 3 Gamma= 0.000 Phi= 600.0m Is= 1.000E-24 UO= 600.0 + Js= 0.000 Pb= 800.0m Cj= 0.000 Cjsw= 0.000 Cgso= 0.000 Cgdo= 0.000 Cgbo= 0.000 + Tox= 100.0n Xj= 0.000 + Vmax= 502.6 .MODEL D_DBD D Bv= 44.00 Ibv= 250.0u Rs= 1.000u Is= 940.6f + N= 1.000 M= 431.4m VJ= 544.5m Fc= 500.0m Cjo= 2.640n Tt= 15.56n .ENDS SPICE_BUK7M4R3_40H ******************************************************************************************************** * - Limited warranty and liability - * * Information in this document is believed to be accurate and reliable. However,Nexperia does not give * any representations or warranties,expressed or implied,as to the accuracy or completeness of such * information and shall have no liability for the consequences of use of such information. * Nexperia takes no responsibility for the content in this document if provided by an information source * outside of Nexperia. In no event shall Nexperia be liable for any indirect,incidental,punitive, * special or consequential damages (including - without limitation - lost profits,lost savings, * business interruption,costs related to the removal or replacement of any products or rework charges) * whether or not such damages are based on tort (including negligence),warranty,breach of contract or * any other legal theory. Notwithstanding any damages that customer might incur for any reason whatsoever, * Nexperia's aggregate and cumulative liability towards customer for the products described herein shall * be limited in accordance with the Terms and conditions of commercial sale of Nexperia. * ********************************************************************************************************