*********************************************************** * * RB751S40 * * Nexperia * * Schottky barrier diode * IFmax = 120mA * VRmax = 40V * VFmax = 370mV @ IF = 1mA * IRmax = 0.5µA @ VR = 30V * * * * * Package pinning does not match Spice model pinning. * Package: SOD523 * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT RB751S40 1 2 R1 1 2 8E+08 D1 1 2 RB751S40 * .MODEL RB751S40 D + IS = 8.361E-09 + N = 1.003 + BV = 44 + IBV = 8E-07 + RS = 5.031 + CJO = 3.8E-12 + VJ = 0.1119 + M = 0.2915 + FC = 0.5 + TT = 0 + EG = 0.69 + XTI = 2 .ENDS *