*********************************************************** * * RB520S30 * * Nexperia * * 200 mA low VF MEGA Schottky barrier rectifiers * IFmax = 200mA (average) * VRmax = 30V * VFmax = 600mV @ IF = 200mA * IRmax = 1µA @ VR = 10V * * * * * Package pinning does not match Spice model pinning. * Package: SOD523 * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE3 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT RB520S30 1 2 D1 1 2 RB520S30 R1 1 2 1.26E+8 * .MODEL RB520S30 D + IS = 7.409E-8 + N = 1.01 + BV = 44 + IBV = 0.001 + RS = 0.6919 + CJO = 2.402E-11 + VJ = 0.3356 + M = 0.4335 + FC = 0.5 + EG = 0.69 + XTI = 2 .ENDS *