*********************************************************** * * PZU84-C4V3-Q * * Nexperia * * Voltage regulator diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 3µA @ VR = 1V * VZmax = 4,34V @ IZ = 5mA * IZSM = 8A @ tp = 100µs * * * * * Package pinning does not match Spice model pinning. * Package: SOT23(TO-236AB) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): 05/2024 * Simulator: SPICE2 * *********************************************************** * * The diode D2 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PZU84-C4V3-Q 1 2 D1 1 2 DIODE1 D2 1 2 DIODE2 * .MODEL DIODE1 D + IS = 9.817E-16 + N = 1.002 + BV = 4.245 + IBV = 0.005 + RS = 0.2203 + CJO = 2.767E-10 + VJ = 0.8526 + M = 0.3775 .MODEL DIODE2 D + IS = 2.621E-12 + N = 2.085 + RS = 0.2 .ENDS *