*********************************************************** * * PZU84-C2V7 * * Nexperia * * Voltage regulator diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 20µA @ VR = 1V * VZmax = 2,9V @ IZ = 5mA * IZSM = 8A @ tp = 100µs * * * * * Package pinning does not match Spice model pinning. * Package: SOT23 (TO-236AB) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): 06/2024 * Simulator: SPICE2 * *********************************************************** * * The diode D2 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PZU84-C2V7 1 2 D1 1 2 DIODE1 D2 1 2 DIODE2 * .MODEL DIODE1 D + IS = 1.096E-13 + N = 1.187 + BV = 2.775 + IBV = 0.005 + RS = 0.1202 + CJO = 3.37E-10 + VJ = 0.8164 + M = 0.3636 .MODEL DIODE2 D + IS = 7.5E-10 + N = 1.953 + RS = 0.3 .ENDS *