*********************************************************** * * PZU84-B14 * * Nexperia * * Voltage regulator diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 0,1µA @ VR = 11V * VZmax = 14,3V @ IZ = 5mA * IZSM = 2A @ tp = 100µs * * * * * Package pinning does not match Spice model pinning. * Package: SOT23 (TO-236AB) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): 06/2024 * Simulator: SPICE2 * *********************************************************** * .MODEL PZU84-B14 D + IS = 1.429E-14 + N = 1.101 + BV = 14 + IBV = 0.005 + RS = 0.3705 + CJO = 4.201E-11 + VJ = 0.5815 + M = 0.3285 .ENDS *