*********************************************************** * * PZU7.5B1A * * Nexperia * * Single Zener diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 0,5µA @ VR = 4V * VZmax = 7,36V @ IZ = 5mA * IZSM = 3,5A @ tp = 100µs * * * * * Package pinning does not match Spice model pinning. * Package: SOD323 (SC-76) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * .MODEL PZU7.5B1A D + IS = 7.526E-16 + N = 0.992 + BV = 7.21 + IBV = 0.005 + RS = 0.2338 + CJO = 128.24E-12 + VJ = .81245 + M = .36798 .ENDS *