* ******************************************* * *PZU6V8B2 * *NXP Semiconductors * *Single Zener diode * * * * * * *IR = 500nA @ VR = 3,5V *IZSM = 5,5A @ tp = 100ms *VZmax = 6,93V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD323F * *Package Pin 1: cathode *Package Pin 2: anode * * * * *Simulator: SPICE2 * ******************************************* *# .MODEL PZU6.8B2 D + IS = 7.526E-016 + N = 0.992 + BV = 6.79 + IBV = 0.005 + RS = 0.2338 + CJO = 1.107E-010 + VJ = 0.7367 + M = 0.3406 *## *