*********************************************************** * * PZU6.8B1 * * Nexperia * * Zener diodes in a SOD323F package * VFmax = 0,9V @ IF = 10mA * IRmax = 0,5µA @ VR = 3,5V * VZmax = 6,73V @ IZ = 5mA * IZSM = 5,5A @ tp = 100µs * * * * * Package pinning does not match Spice model pinning. * Package: SOD323F (SC-90) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * .MODEL PZU6.8B1 D + IS = 7.526E-016 + N = 0.992 + BV = 6.6 + IBV = 0.005 + RS = 0.2338 + CJO = 1.107E-010 + VJ = 0.7367 + M = 0.3406 .ENDS *