* ******************************************* * *PZU6.2B1A * *NXP Semiconductors * *Single Zener diode * * * * * * *IR = 500nA @ VR = 3V *IZSM = 5,5A @ tp = 100ms *Vzmax = 6,12V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD323 * *Package Pin 1: cathode *Package Pin 2: anode * * * * *Simulator: SPICE2 * ******************************************* *# .MODEL PZU6.2B1A D + IS = 7.526E-16 + N = 0.992 + BV = 5.99 + IBV = 0.005 + RS = 0.2338 + CJO=113.90E-12 + VJ=.70655 + M=.34012 *## *