* ******************************************* * *PZU5.6B3 * *NXP Semiconductors * *Single Zener diode * * * * * * *IR = 1ľA @ VR = 2,5V *IZSM = 5,5A @ tp = 100ms *Vzmax = 5,92V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD323F * *Package Pin 1: cathode *Package Pin 2: anode * * * * *Simulator: SPICE2 * ******************************************* *# .MODEL PZU5.6B3 D + IS = 7.526E-16 + N = 0.992 + BV = 5.795 + IBV = 0.005 + RS = 0.2338 + CJO = 126.73E-12 + VJ = .66355 + M = .33169 *## *