* ******************************************* * *PZU33BA * *NXP Semiconductors * *Single Zener diode * * * * * * *IR = 50nA @ VR = 25V *IZSM = 0,9A @ tp = 100ms *VZmax = 35V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD323 * *Package Pin 1: cathode *Package Pin 2: anode * * * * *Simulator: SPICE2 * ******************************************* *# .MODEL PZU33BA D + IS = 1.429E-014 + N = 1.101 + BV = 33.06 + IBV = 0.005 + RS = 0.3705 + CJO = 2.019E-11 + VJ = 0.7645 + M = 0.3782 *## *