* ******************************************* * *PZU27BA * *NXP Semiconductors * *Single Zener diode * * * * * * *IR = 50nA @ VR = 21V *IZSM = 1,0A @ tp = 100µs *VZmax = 28,9V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD323 * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: SPICE2 * ******************************************* *# .MODEL PZU27BA D + IS = 1.429E-014 + N = 1.101 + BV = 27 + IBV = 0.005 + RS = 0.3705 + CJO = 2.233E-11 + VJ = 0.7107 + M = 0.3546 *## *