* ******************************************* * *PZU15B1 * *NXP Semiconductors * *Single Zener diode * * * * * * *IR = 50nA @ VR = 11V *IZSM = 2,0A @ tp = 100µs *VZmax = 14,46V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD323F * *Package Pin 1: cathode *Package Pin 2: anode * * * * *Simulator: SPICE2 * ******************************************* *# .MODEL PZU15B1 D + IS = 1.429E-014 + N = 1.101 + BV = 14.15 + IBV = 0.005 + RS = 0.3705 + CJO = 4.023E-11 + VJ = 0.6144 + M = 0.3297 *## *