* ******************************************* * *PZU12BA * *NXP Semiconductors * *Single Zener diode * * * * * * *IR = 100nA @ VR = 9V *IZSM = 3,0A @ tp = 100µs *VZmax = 12,60V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD323 * *Package Pin 1: cathode *Package Pin 2: anode * * * * *Simulator: SPICE2 * ******************************************* *# .MODEL PZU12BA D + IS = 1.429E-014 + N = 1.101 + BV = 12.01 + IBV = 0.005 + RS = 0.3705 + CJO = 4.928E-11 + VJ = 0.575 + M = 0.3292 *## *