*********************************************************** * * PZU10DB2 * * Nexperia * * Dual Zener diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 0,1µA @ VR = 7V * VZmax = 10,55V @ IZ = 5mA * IZSM = 3,5A @ tp = 100µs * * * Package pinning does not match Spice model pinning. * Package: SOT353 (SC-88A) * * Package Pin 1: Anode D1 * Package Pin 2: Not Connected * Package Pin 3: Anode D2 * Package Pin 4: Cathode D2 * Package Pin 5: Cathode D1 * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * .MODEL PZU10DB2 D + IS = 7.526E-16 + N = 0.992 + BV = 9.99 + IBV = 0.005 + RS = 0.2338 + CJO = 84.638E-12 + VJ = .87838 + M = .40269 .ENDS *