*********************************************************** * * PZTA44 * * Nexperia * * High voltage NPN Transistor * IC = 300 mA * VCEO = 400 V * hFE = 50 - 200 @ 10V/10mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 223 * * Package Pin 1: Base * Package Pin 2: Collector * Package Pin 3: Emitter * Package Pin 4: Collector * * Extraction date (week/year): 26/2006 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PZTA44 1 2 3 Q1 1 2 3 PZTA44 D1 2 1 DIODE * .MODEL PZTA44 NPN + IS = 3.681E-014 + NF = 0.9863 + ISE = 1.09E-015 + NE = 1.106 + BF = 88 + IKF = 0.038 + VAF = 20 + NR = 0.991 + ISC = 1.413E-015 + NC = 2.58 + BR = 6.026 + IKR = 1.5 + VAR = 122 + RB = 25 + IRB = 0.00012 + RBM = 0.7535 + RE = 0.1 + RC = 0.11 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.989E-010 + VJE = 0.55 + MJE = 0.2987 + TF = 4.13E-009 + XTF = 3 + VTF = 1.5 + ITF = 0.1 + PTF = 0 + CJC = 1.778E-011 + VJC = 0.2964 + MJC = 0.3355 + XCJC = 1 + TR = 2E-007 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.78 .MODEL DIODE D + IS = 2.312E-013 + N = 1.01 + BV = 1000 + IBV = 0.001 + RS = 280.5 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *