*********************************************************** * * PZTA42 * * Nexperia * * High voltage NPN Transistor * IC = 100 mA * VCEO = 300 V * hFE = min. 40 @ 10V/10mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 223 * * Package Pin 1: Base * Package Pin 2: Collector * Package Pin 3: Emitter * Package Pin 4: Collector * * Extraction date (week/year): 48/2012 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PZTA42 1 2 3 Q1 1 2 3 PZTA42 D1 2 1 DIODE * .MODEL PZTA42 NPN + IS = 1.285E-014 + NF = 0.9841 + ISE = 1.56E-014 + NE = 1.387 + BF = 159.3 + IKF = 0.01406 + VAF = 19.72 + NR = 0.9898 + ISC = 5.445E-016 + NC = 1.224 + BR = 7.551 + IKR = 0.4786 + VAR = 54.95 + RB = 1.5 + IRB = 7E-005 + RBM = 460 + RE = 0.003999 + RC = 0.3995 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 3.899E-011 + VJE = 0.6544 + MJE = 0.3086 + TF = 2E-009 + XTF = 30 + VTF = 1.652 + ITF = 0.05943 + PTF = 0 + CJC = 5.94E-012 + VJC = 0.3006 + MJC = 0.3099 + XCJC = 1 + TR = 1E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.8177 .MODEL DIODE D + IS = 1.294E-013 + N = 1.028 + BV = 1000 + IBV = 0.001 + RS = 440.6 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *