*********************************************************** * * PZTA14 * * Nexperia * * Darlington NPN Transistor * IC = 500 mA * VCEO = 30 V * hFE = min. 20000 @ 5V/100mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 223 * * Package Pin 1: Base * Package Pin 2: Collector * Package Pin 3: Emitter * Package Pin 4: Collector * * # * Spicemodel does not include temperature dependency * ********************************************************** *# * * For use with Microsim PSPICE * please modify the AREA statement * in this model: e.g. * SPICE: * Q2 1 22 3 PZTA14 AREA = 5.1 * PSPICE: * Q2 1 22 3 PZTA14 5.1 * VTF, ITF, XTF are set to * default values * .SUBCKT PZTA14 1 2 3 Q1 1 2 33 PZTA14 1 Q2 1 33 3 PZTA14 5.1 * .MODEL PZTA14 NPN + IS = 1.35E-14 + NF = 0.9889 + ISE = 4.441E-28 + NE = 1.03 + BF = 204 + IKF = 0.1 + VAF = 94 + NR = 1 + ISC = 1E-32 + NC = 2 + BR = 5 + IKR = 0.1 + VAR = 10 + RB = 45 + IRB = 7E-06 + RBM = 1 + RE = 0.25 + RC = 2 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.445E-11 + VJE = 0.9 + MJE = 0.3635 + TF = 7E-10 + XTF = 1 + VTF = 1000 + ITF = 0.01 + PTF = 0 + CJC = 4.89E-12 + VJC = 0.6559 + MJC = 0.5115 + XCJC = 1 + TR = 1E-07 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.999 .ENDS *