*********************************************************** * * PZT4403 * * Nexperia * * Switching PNP Transistor * IC = 600 mA * VCEO = 40 V * hFE = 100 - 300 @ 1V/150mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 223 * * Package Pin 1: Base * Package Pin 2: Collector * Package Pin 3: Emitter * Package Pin 4: Collector * * * Spicemodel does not include temperature dependency * ********************************************************** *# .SUBCKT PZT4403 1 2 3 Q1 1 2 3 MAIN .MODEL MAIN PNP + IS = 3.202E-14 + NF = 0.9778 + ISE = 3.543E-15 + NE = 1.45 + BF = 226.9 + IKF = 0.55 + VAF = 50.66 + NR = 0.979 + ISC = 8.53E-15 + NC = 1.09 + BR = 22.84 + IKR = 0.09 + VAR = 14 + RB = 28 + IRB = 0.00021 + RBM = 2.5 + RE = 0.11 + RC = 0.2467 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 3.539E-11 + VJE = 0.8759 + MJE = 0.4257 + TF = 5.109E-10 + XTF = 5 + VTF = 7 + ITF = 0.7 + PTF = 12 + CJC = 2.452E-11 + VJC = 0.9 + MJC = 0.546 + XCJC = 0.601 + TR = 1.6E-08 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.999 .ENDS *