*********************************************************** * * PXT4401 * * Nexperia * * Switching NPN Transistor * IC = 600 mA * VCEO = 40 V * hFE = 100 - 300 @ 1V/150mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 89 * * Package Pin 1: Emitter * Package Pin 2: Collector * Package Pin 3: Base * * * Extraction date (week/year): 25/2014 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PXT4401 1 2 3 Q1 1 2 3 MAIN D1 2 1 DIODE * .MODEL MAIN NPN + IS = 1.718E-014 + NF = 0.9872 + ISE = 5.598E-015 + NE = 1.415 + BF = 231 + IKF = 0.774 + VAF = 47.16 + NR = 0.985 + ISC = 1.754E-016 + NC = 1.182 + BR = 4.5 + IKR = 0.01941 + VAR = 11.97 + RB = 120 + IRB = 0.001 + RBM = 6.2 + RE = 0.04575 + RC = 0.3532 + XTB = 1.679 + EG = 1.11 + XTI = 5.305 + CJE = 3.431E-011 + VJE = 0.6681 + MJE = 0.2959 + TF = 3.7E-010 + XTF = 25 + VTF = 2 + ITF = 0.18 + PTF = 0 + CJC = 1.046E-011 + VJC = 0.4009 + MJC = 0.3151 + XCJC = 1 + TR = 8.5E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.78 .MODEL DIODE D + IS = 2.018E-012 + N = 1.111 + BV = 1000 + IBV = 0.001 + RS = 341.5 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *