*********************************************************** * * PXT2907A * * Nexperia * * Switching PNP Transistor * IC = 600 mA * VCEO = 60 V * hFE = 100 - 300 @ 2V/150mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 89 * * Package Pin 1: Emitter * Package Pin 2: Collector * Package Pin 3: Base * * * Extraction date (week/year): 28/2014 * Spicemodel includes temperature dependency * ********************************************************** *# .SUBCKT PXT2907A 1 2 3 Q1 1 2 3 MAIN * .MODEL MAIN PNP + IS = 1.897E-014 + NF = 1.004 + ISE = 4.178E-015 + NE = 1.428 + BF = 176 + IKF = 1.442 + VAF = 13.24 + NR = 1.002 + ISC = 2.178E-015 + NC = 1.087 + BR = 20.38 + IKR = 0.7727 + VAR = 22.7 + RB = 39 + IRB = 9.5E-005 + RBM = 3.024 + RE = 0.148 + RC = 0.1756 + XTB = 1.344 + EG = 1.11 + XTI = 1.707 + CJE = 4.496E-011 + VJE = 0.7048 + MJE = 0.3198 + TF = 1.046E-009 + XTF = 5.967 + VTF = 2.011 + ITF = 0.8587 + PTF = 0 + CJC = 1.444E-011 + VJC = 0.8453 + MJC = 0.4279 + XCJC = 1 + TR = 2.2E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.79 .ENDS *