******************************************************************************************************** * * Nexperia PXN9R0-30QL * Polarity N - Channel * Ratings 30V/7.7mOhm/11A * Revision N#: 1.0 * Created on 2021-02-19 13:05:23 * Please visit www.nexperia.com for latest revision release * ******************************************************************************************************** * * Model generated by Nexperia * Copyright(c) 2018 * All rights reserved * * Contains proprietary information which is the property of Nexperia. * ******************************************************************************************************** .SUBCKT PXN9R0-30QL D G S * Package impedance LD D 5 200.0p RLD2 D 5 502.7m RLD1 5 4 20.80u LG G 1 915.4p RLG G 1 2.301 LS S 8 407.3p RLS2 S 8 1.024 RLS1 8 7 1.690m * Drain,gate and source resistances RD 3 4 5.363m TC= 3.360m,1.000n RG 1 2 1.700 RS 6 7 1.000u * Body Diode RBD 9 4 6.254m TC= 4.000m,23.00u DBD 7 9 D_DBD RDS 7 4 1.823G TC= -5.000m * Internal MOS M1 3 2 6 6 MINT * Gate leakage and gate capacitance RGS 2 6 89.23G CGS 2 6 808.0p * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE {V(13,0)*I(V11)} E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + (-10.0,498.9) + (-2.5,498.9) + (0.01,364.7) + (0.1,332.3) + (0.2,300.7) + (0.5,226.2) + (1.0,159.2) + (2.0,114.9) + (3.0,98.64) + (4.0,89.0) + (5.0,82.61) + (6.0,77.92) + (8.0,70.96) + (10.0,66.36) + (12.0,63.51) + (15.0,60.54) + (20.0,56.89) + (24.0,54.73) .MODEL MINT NMOS Vto= 2.185 Kp= 208.9 Nfs= 496.6G Eta= 0.000 + Level= 3 Gamma= 0.000 Phi= 600.0m Is= 1.000E-24 UO= 600.0 + Js= 0.000 Pb= 800.0m Cj= 0.000 Cjsw= 0.000 Cgso= 0.000 Cgdo= 0.000 Cgbo= 0.000 + Tox= 100.0n Xj= 0.000 + Vmax= 248.7 .MODEL D_DBD D Bv= 34.27 Ibv= 250.0u Rs= 1.000u Is= 888.5f + N= 1.000 M= 518.6m VJ= 217.1m Fc= 500.0m Cjo= 1.405n Tt= 18.50n .ENDS PXN9R0-30QL ******************************************************************************************************** * - Limited warranty and liability - * * Information in this document is believed to be accurate and reliable. However,Nexperia does not give * any representations or warranties,expressed or implied,as to the accuracy or completeness of such * information and shall have no liability for the consequences of use of such information. * Nexperia takes no responsibility for the content in this document if provided by an information source * outside of Nexperia. In no event shall Nexperia be liable for any indirect,incidental,punitive, * special or consequential damages (including - without limitation - lost profits,lost savings, * business interruption,costs related to the removal or replacement of any products or rework charges) * whether or not such damages are based on tort (including negligence),warranty,breach of contract or * any other legal theory. Notwithstanding any damages that customer might incur for any reason whatsoever, * Nexperia's aggregate and cumulative liability towards customer for the products described herein shall * be limited in accordance with the Terms and conditions of commercial sale of Nexperia. * ********************************************************************************************************