******************************************************************************************************** * * Nexperia PXN017-30QL * Polarity N - Channel * Ratings 30V/14.8mOhm/8A * Revision N#: 1.0 * Created on 2020-07-22 19:04:31 * Please visit www.nexperia.com for latest revision release * ******************************************************************************************************** * * Model generated by Nexperia * Copyright(c) 2018 * All rights reserved * * Contains proprietary information which is the property of Nexperia. * ******************************************************************************************************** .SUBCKT PXN017-30QL D G S * Package impedance LD D 5 200.0p RLD2 D 5 502.7m RLD1 5 4 20.80u LG G 1 915.4p RLG G 1 2.301 LS S 8 665.7p RLS2 S 8 1.673 RLS1 8 7 3.314m * Drain,gate and source resistances RD 3 4 10.01m TC= 3.324m,1.004n RG 1 2 3.000 RS 6 7 1.000u * Body Diode RBD 9 4 6.050m TC= 4.000m,23.00u DBD 7 9 D_DBD RDS 7 4 12.15G TC= -5.000m * Internal MOS M1 3 2 6 6 MINT * Gate leakage and gate capacitance RGS 2 6 174.4G CGS 2 6 329.0p * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE {V(13,0)*I(V11)} E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + (-10.0,135.8) + (-2.5,135.8) + (0.1,38.98) + (0.2,73.41) + (0.5,64.49) + (1.0,56.29) + (2.0,46.47) + (3.0,40.02) + (4.0,35.16) + (5.0,31.26) + (6.0,28.37) + (8.0,25.04) + (10.0,23.5) + (12.0,22.66) + (15.0,21.94) + (20.0,21.28) + (24.0,20.94) .MODEL MINT NMOS Vto= 2.205 Kp= 89.21 Nfs= 479.4G Eta= 0.000 + Level= 3 Gamma= 0.000 Phi= 600.0m Is= 1.000E-24 UO= 600.0 + Js= 0.000 Pb= 800.0m Cj= 0.000 Cjsw= 0.000 Cgso= 0.000 Cgdo= 0.000 Cgbo= 0.000 + Tox= 100.0n Xj= 0.000 + Vmax= 735.3 .MODEL D_DBD D Bv= 33.12 Ibv= 250.0u Rs= 1.000u Is= 422.9f + N= 1.000 M= 311.3m VJ= 320.5m Fc= 500.0m Cjo= 627.0p Tt= 18.50n .ENDS PXN017-30QL ******************************************************************************************************** * - Limited warranty and liability - * * Information in this document is believed to be accurate and reliable. However,Nexperia does not give * any representations or warranties,expressed or implied,as to the accuracy or completeness of such * information and shall have no liability for the consequences of use of such information. * Nexperia takes no responsibility for the content in this document if provided by an information source * outside of Nexperia. In no event shall Nexperia be liable for any indirect,incidental,punitive, * special or consequential damages (including - without limitation - lost profits,lost savings, * business interruption,costs related to the removal or replacement of any products or rework charges) * whether or not such damages are based on tort (including negligence),warranty,breach of contract or * any other legal theory. Notwithstanding any damages that customer might incur for any reason whatsoever, * Nexperia's aggregate and cumulative liability towards customer for the products described herein shall * be limited in accordance with the Terms and conditions of commercial sale of Nexperia. * ********************************************************************************************************