* ******************************************* * *PUSB3AB4 * *NXP Semiconductors * *ESD protection for ultra high-speed interfaces * *VCL = 4,5V @ IPP = 5A (Pulse 8/20µs) *VBR = 9,0V @ IR = 1mA * * * * * * * * * * * * *Cline = 0,17pF *Package pinning does not match Spice model pinning *Package: SOT1176-1 (DFN2510A-10) * *Package Pin 1: channel 1 ESD protection *Package Pin 2: channel 2 ESD protection *Package Pin 3: ground *Package Pin 4: channel 3 ESD protection *Package Pin 5: channel 4 ESD protection *Package Pin 6: not connected *Package Pin 7: not connected *Package Pin 8: ground *Package Pin 9: not connected *Package Pin 10: not connected * *Extraction date (week/year): 43/2015 *Simulator: SPICE3 * ******************************************* *# .SUBCKT PUSB3AB4 1 2 * *The resistors R1,R2 do *not reflect physical devices but *improve only modeling in the *reverse mode of operation. * R1 1 11 1E+012 R2 2 11 1E+012 D1 11 1 + DIODE1 D2 11 2 + DIODE2 * .MODEL DIODE1 D + IS = 1E-013 + N = 1 + BV = 7.9 + IBV = 3E-009 + RS = 140 + CJO = 4E-008 + VJ = 0.6 + M = 0.1 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-013 + N = 1 + BV = 7.9 + IBV = 3E-009 + RS = 140 + CJO = 1.9E-013 + VJ = 0.2 + M = 0.1 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *